3 Supported Features and Library Configurations:

The following features are supported as part of the current revision.

  • Thread Spec Version : v.1.4.0
  • Supported Device Roles –
    • FTD : Leader, Router, FED.
    • MTD : MED, SED.
    • RCP : UART,SPI Support
  • Thread v1.4.0 Pre - Certified library for FTD and MTD.
  • Thread SDK MCC component - FTD, MTD, RCP.
  • CLI Application as MCC component.

Microchip Thread SDK supports both library and source generation of legacy openthread based on the configuration selected. The following table provides the supported features in prebuilt libraries provided as part of this SDK.

Table 3-1. Supported Thread Features
Thread featureLibrary Support
FTD MTD
COMMISSIONERYesN/A
JOINERYesYes
DNS_CLIENTYesYes
DHCP6_SERVERNoNo
DHCP6_CLIENTYesYes
COAPYesYes
COAPSYesYes
DIAGNOSTICNoNo
LINK_RAWNoNo
MAC_FILTERNoNo
TMF NETDATAYesYes
SRP CLIENTYesYes
LOG LEVELYesYes
DYNAMIC LOG LEVELYesYes
TCP YesYes
LINK METRICSYesNo
DUAYesYes
MLRYesYes
UDP_FORWARDNoNo
ECDSAYesYes
CSL RECEIVERNoYes
SNTP_CLIENTNoNo
CHILD_SUPERVISIONYesYes
JAM_DETECTIONNoNo
BORDER_AGENTNoNo
BORDER_ROUTERNoNo

The following table provides the details of configured settings provided with prebuilt libraries.

Table 3-2. Supported Thread Configurations
Thread ConfigurationLibrary Support
FTDMTD
COAP MAX BLOCK LENGTH512512
MESSAGE BUFFERS6444
LOG LEVEL55
MLE MAX CHILDREN20N/A
MLE IP ADDR PER CHILD4N/A
MLE CHILD TIMEOUTN/A240
MAC ATTACH POLL PERIODN/A500