Jump to main content
Microchip Thread SDK
Search
1
Introduction
2
Memory Layout and Requirements
3
Supported Features and Library Configurations:
4
Software Requirements
5
Hardware Requirements
6
Microchip Thread SDK
6.1
Thread MCC Component Overview
6.2
CLI Component MCC Overview
6.3
MCC Component Configuration
6.4
Creating a new MCC Harmony Project
6.5
Building and running a project
6.6
MCC Project creation for RCP with Thread Component
7
Thread UDP Demo Application
7.1
Introduction
7.2
Creating Demo UDP Thread Application
7.3
UDP Application Description
7.4
Running the UDP Demo Application
8
Appendix1: Raspberry Pi Setup Procedure
8.1
Installation Procedure for Raspberry Pi
8.2
Run Raspberry Pi
8.3
Enable SSH Interface Configuration
8.4
Set Wi-Fi (only if you want to use Wi-Fi)
8.5
Set time Zone
8.6
Install Git & Cmake
8.7
Clone the OTBR repository and Install Dependencies
8.8
Compile and install OTBR
8.9
Attach and Configure RCP device
8.10
Verify services
8.11
Access Web GUI
9
Appendix2: OTBR Network Setup
9.1
Form Thread Network in OTBR (LEADER)
9.2
Joining OTBR Thread Network ( Router )
9.3
Sending data using ICMpv6 Protocol
9.4
Sending data using UDP protocol
9.5
Init an already configured BR
10
References
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature