4 Software Requirements
| Software Tools & Device Specific Support Packages | Version |
|---|---|
| MPLAB X IDE | v6.25 or higher |
| PIC32CX-BZ DFP(WBZ451) | v1.4.243 |
| XC32 COMPILER | v4.60 |
| MCC | v5.5.2 or higher |
| Package Name | Version |
|---|---|
| csp | v3.22.7 |
| core | v3.15.5 |
| bsp | v3.22.0 |
| FreeRTOS-Kernel | V11.1.0 |
| Crypto | v3.8.1 |
| Wolfssl | v5.4.0 |
| wireless_pic32cxbz_wbz | v1.6.0 |
| wireless_15_4_phy | v1.4.0 |
| openthread |
mchp_harmony_wireless_thread_v1.3.0 |
| wireless_thread | v1.3.0 |
Note: wireless_thread uses openthread repo to generate the source
files, so the openthread repo should be downloaded into the MCC framework path with
the same package name.
The prebuilt reference applications using Microchip Thread SDK can be found inside wireless_apps_pic32cxbz2_wbz45 repo in Microchip Harmony Git Hub.
Border Router Tools:
- Raspberry Pi Imager Tool
- Raspberry pi OS Lite image