1 Harmony 3 Aerospace Applications for SAM RH71 Family
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC microcontroller and microprocessor devices. Refer to the following links for more information.
This repository contains the MPLAB® Harmony 3 Aerospace Application examples for SAM RH71 Family. It provides usage example of the IP1553, SpaceWire, ICM and ECC peripherals in the SAMRH71.
Code Examples
The following applications are provided to demonstrate the typical or interesting usage models of one or more peripheral libraries.
| Name | Description |
|---|---|
| icm_with_ecc_error_injection | ICM with ECC errors injections |
| ip1553_bc_operation_blocking | IP1553 Bus Controller operation blocking |
| ip1553_bc_operation_interrupt | IP1553 Bus Controller operation interrupt |
| ip1553_rt_operation_blocking | IP1553 Remote Terminal operation blocking |
| ip1553_rt_operation_interrupt | IP1553 Remote Terminal operation interrupt |
| spw_loopback | SpaceWire Loopback |
| spw_rmap_loopback | SpaceWire RMAP Loopback |
| spw_escChar_tch_loopback | SpaceWire Escape Character and Time Code Handler Loopback |