5 Macro Configurations
Below are the macro configurations in the main.c file.
- Maximum input
voltage
#define MAX_VOL 2.5Maximum input voltage is configured to 2.5 to calculate the voltage for measured ADC reading.
Note: ADC reference has been configured to 2.5V. - ADC input
channel
#define ADC_CHANNEL 5The ADC input signal has been connected to channel 5: AIN5 (pin PA5).