4 Source Code Overview
The oversampling demo application has been developed and tested for the ATtiny817 Xplained Pro board.
- CPU clock (default) 3.33 MHz
- Peripherals used:
- ADC, USART, VREF
- ADC input channel is AIN 5 pin PA5
- ADC resolution 10 bits
- ADC clock CLK_PER divided by 4
- USART: baud rate 9600, TXD: PB2
- VREF: ADC reference voltage 2.5V
The project configured in Atmel START generates peripheral driver functions
and files, as well as a ‘
main()’ function that initializes all
drivers. - Driver header and source files are in the src and include folder
- In
atmel_start.cfile, the function ‘atmel_start_init()’ initializes MCU, drivers, and middleware in the project