1.1.1 The FSCM May Fail to Trigger with 4x PLL Enabled

The Fail-Safe Clock Monitor may fail to trigger with the loss of the external clock signal when the 4x PLL is enabled. This includes all external clock modes: LP, XT, HS, ECL, ECM, and ECH.

Work around

None.

Affected Silicon Revisions

A3A4A6
XX