1.5.1 Using the FVR as the ADC Positive Voltage Reference Can Cause Missing Codes

Using the Fixed Voltage Reference (FVR) as the positive voltage reference for the ADC can cause an increase in missing codes.

Work around

Increase the bit conversion time, (TAD), to 8 μs or higher.

Affected Silicon Revisions

A3A4A6
XX