1 Hardware Features
Following are the key features of the ProASIC3/E Starter Kit :
- Wall mount power supply connector, with switch and LED indicator
- Switches to select from among 1.5V, 1.8V, 2.5V, and 3.3V—I/O voltages on banks 4 and 5
- Two CAT5E RJ45 connectors for high-speed LVDS communications
- Eight I/O banks for ProASIC3/E (six for ProASIC3)
- Two programming headers: Support In-System Programming (ISP) of single and JTAG-chained boards using FlashPro4
- 40 MHz oscillator and two independent manual clock options for global reset and pulse