Introduction
Microchip's ProASIC®3/E Starter Kit is a complete kit that includes a ProASIC3/E starter kit board, a Libero® Silver software license, and a FlashPro4 programmer. The board is socketed and is populated with A3PE1500 silicon. Any device in the ProASIC3 family in the PQ208 package may be placed into the socket. The kit supports the following features:
- On-board voltage regulation
- Advanced FlashROM capabilities
- Four high-speed Low Voltage Differential Signaling (LVDS) channels with a ProASIC3/E device or two LVDS channels with a ProASIC3 device
- Programming headers
| Quantity | Description |
|---|---|
| 1 | ProASIC®3/E Starter Kit board with a socketed A3PE1500-PQ208 |
| 1 | FlashPro4 programmer |
| 1 | 9V power supply with international adapters |
| 1 | Quickstart card |