55 dB in 315 MHz/433 MHz
Band and 25 dB in 868 MHz/915 MHz Band
Blocking
>64 dBc at 1 MHz Offset
from Carrier
>48 dBc at 225 kHz Offset
from Carrier in Low-Band
Channel Filter 25 kHz to 365 kHz
(Approx. 10% Steps) and Digital RSSI with Relative Accuracy of ±1 dB
Fast Receiver Synchronization ≦ 8
Symbols and Autonomous Polling, Message and ID Validation
Pattern-Based Wake-up and
Start-of-Frame Identification (SFID)
Flexible EEPROM and SRAM-Based
Service Configuration Concept
Double Receive Path for Parallel
Telegram Search on the Same Channel (For Example, ASK/FSK)
Buffered and Transparent
Reception
Flexible Polling Configuration
Concerning Timing, Order and Participating Channels
Configurable 4, 8, 16-Bit CRC
Check
Transmitter
Modulation
ASK (OOK)
FSK (Deviation ±0.375 kHz to
±93 kHz)
Coding
NRZ at 1 Kbit/s to 160
Kbits/s
Manchester at 500 bits/s to
80 Kbits/s
Programmable Output Power -12 dBm
to +14.5 dBm in 0.4 dB Steps
Buffered and Transparent
Transmission
Automatic Telegram Composition in
Buffered mode
Configurable 4, 8, 16-Bit CRC
Calculation
ASK and Gauss Shaping to Reduce
Spectral Bandwidth of Modulated PA Output Signal
Interfaces
SPI Interface with Up to 1
Mbit/s
LIN/UART Interface to Support LIN
2.2 Compliant Communication
Configurable Event Signal Towards
Host Microcontroller and Programmable Clock Output Derived from Crystal
Frequency
System Timings
OFFMode to IDLEMode: 0.5 ms
OFFMode to RXMode: 1.5 ms
OFFMode to TXMode: 1.5 ms
RXMode to TXMode: 0.5 ms
TXMode to RXMode: 0.7 ms
Extended Features
Integrated Temperature Sensor with
±1K Relative Accuracy (±3K Absolute)
Three Switchable Antenna Ports
(Triplexer) and Antenna Diversity
RF Approach Wake-up with External Sleep
Timer
Boundary Conditions
Supply Voltage 2.0V to 5.5V and
Temperature Range -40°C to +105°C
ESD Protection
±4 kV HBM
±750V FCDM
Package 5x5 mm 32-Lead QFN
Wettable Flanks, 0.5 mm Pitch
Suitable for Applications Governed
by EN 300 220 and FCC Part 15, Title 47
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.