Introduction
The ATA5835 is an ultra-low power, Ultra High Frequency (UHF) smart transceiver, based on an 8-bit AVR® microcontroller with System on Chip (SoC). It consists of an RF front end, a complex digital baseband, and a low-power 8-bit AVR microcontroller. This leads to a minimal Bill of Material (BOM) in customer applications and offers low power consumption, high sensitivity, blocking and image rejection.
The device integrates two receive paths that enable a simultaneous search for two telegrams with different modulations, data rates, wake-up conditions and so on. The ATA5835 offers additional flexibility as it enables up to eight different services with three channels each, which the user can configure independently and with up to 16 channel polling schemes.
The ATA5787 is a pure receiver with features identical to the ATA5835, but without the transmit function.