7.5.6 Enum ac_chan_output
Enum for the possible channel GPIO output routing configurations of an Analog Comparator channel.
| Enum value | Description |
|---|---|
|
AC_CHAN_OUTPUT_INTERNAL |
Comparator channel output is not routed to a physical GPIO pin, and is used internally only |
|
AC_CHAN_OUTPUT_ASYNCRONOUS |
Comparator channel output is routed to its matching physical GPIO pin, via an asynchronous path |
|
AC_CHAN_OUTPUT_SYNCHRONOUS |
Comparator channel output is routed to its matching physical GPIO pin, via a synchronous path |