7.5.7 Enum ac_chan_pos_mux
Enum for the possible channel positive pin input of an Analog Comparator channel.
| Enum value | Description |
|---|---|
|
AC_CHAN_POS_MUX_PIN0 |
Positive comparator input is connected to physical AC input pin 0 |
|
AC_CHAN_POS_MUX_PIN1 |
Positive comparator input is connected to physical AC input pin 1 |
|
AC_CHAN_POS_MUX_PIN2 |
Positive comparator input is connected to physical AC input pin 2 |
|
AC_CHAN_POS_MUX_PIN3 |
Positive comparator input is connected to physical AC input pin 3 |