The PL460-EK board includes a PL460,
a programmable modem for narrow-band Power Line Communication (PLC), able to run any
PLC protocol in the frequency band below 500 kHz.
The PL460-EK board implements a PLC
multiband configuration: in FCC band, using the main transmission branch with the
embedded PLC driver and CENELEC A-Band using the auxiliary transmission branch with
discrete components.
Client Xplained PRO header connector
(J2) to interface with other boards.
The PL460-EK board needs two
different power supplies. One power supply of 3.3V coming from the Xplained PRO
header connector (J2) and the other one of 15V coming from the DC Jack connector
(J4).