2 Getting Started
Unpack and inspect the kit carefully. The board is inside an enclosure made of ABS plastic UL 94 V-0 (150 mm x 80 mm x 50 mm).
The PL460-EK is a client board, so a host board with a specific firmware is necessary to use it. The PL460-EK must be connected to the host through the Xplained PRO connector (J2).
- When the DC Input connector (J4) is connected, the power LED shines green.
- When the Xplained PRO connector (J2) is connected, the power LED shines green.
For more information about the power supply of PL460-EK, see Power Supply System.
To connect a host or the AC/DC wall adapter to J4, it is not necessary to open the enclosure.
The PL460-EK requires a suitable cable to be connected from the connector J1 to the mains for the PLC communication. It is necessary to open the enclosure to connect an AC power source (mains grid) or a DC bus to the J1 connector (PLC output). Once the connection is made, remember to close the enclosure before connecting it to the mains.
To make the connection with the PLC, follow the next steps to open the enclosure securely:
- Unscrew the four screws of the lid to
open the enclosure.
Figure 2-3. Screws of the Lid to Open the Enclosure - Feed the cables through the holes of
the enclosure.
Figure 2-4. Cables through the Holes of the Enclosure - Connect one wire of the 2-wire AC
cable to any of the terminals of the J1 connector (PLC+) and the other wire to the
other terminal of the J1 connector (PLC-). Screw the wires into the connector.
Figure 2-5. Screw Wires into the Connector - Close the enclosure and screw the
four screws of the lid.
Figure 2-6. Screws of the Lid to Close the Enclosure
Once the enclosure is closed, the AC cable can be connected to the mains grid.
Also, the host can be connected to the board through the Xplained PRO connector and the AC/DC wall adapter can be connected to the mains grid.