5 Appendix A. Schematics and Layouts
The PL460-EK board is assembled with the FCC in main transmission branch and CENELEC A-Band in auxiliary transmission branch. The goal of this configuration is to have one filtering option per amplification branch. The following sub-sections show the schematics and the layout of this design.