Features

The following are key features of the PL460-EK board:

  • Includes a PL460, a programmable modem for narrow-band PLC, able to run any PLC protocol in the frequency band below 500 kHz.
  • Implements a PLC multiband configuration: In FCC band, using the main transmission branch with the embedded PLC driver and CENELEC A-Band using the auxiliary transmission branch with discrete components.
  • Client Xplained Pro header connector (J2) to interface with other boards.
  • Required two power supplies: One 3.3V from the Xplained Pro header connector (J2) and another 15V from the DC Jack connector (J4).
Figure . Evaluation Kit Content