9 Revision History

Revision D - 11/2025

Document

Minor updates throughout.

Added Meters And More protocol.

Updated all the figures according to PL460-EK Rev 5.

PL460-EK Board

Updated Table 3-2 according to PL460-EK Rev 5.

Added reference about frequency deviation measure in Clock Circuitry section.

Added Meters And More column in Table 3-8.

Added Supply Monitor section.

Updated Figure 3-20 and removed Table 3-10.

Appendix B. Host Platforms for PL460-EKUpdated section and modified the structured of subsections. Added Host Platforms With Xplained Pro Connector and Host Platforms With MikroBUS Connector sections.
Appendix C. Hardware/Firmware Compatibility With Designs Before Revision 5Added section.
ReferencesAdded PLC Performance Validation Application Note.

Revision A - 05/2022

DocumentInitial release.