7 Hardware Implementation
For this application note, the following hardware is used:
- PIC18F57Q43 Curiosity Nano Evaluation Kit (DM164150)
- Curiosity Nano Base for Click boards™ (AC164162)
- Mic Click Board™ (MIKROE-2563)
- Flash 2 Click Board™ (MIKROE-2267)
- Power amplifier implemented on a PROTO Click Board™ (MIKROE-1507)