5 Application Setup
This section describes the setup of different Core Independent Peripherals (CIPs) used in the application. These settings can be used to easily configure the peripherals using MPLAB® Code Configurator (MCC).
This section describes the setup of different Core Independent Peripherals (CIPs) used in the application. These settings can be used to easily configure the peripherals using MPLAB® Code Configurator (MCC).