1.2 Pin Utilization
Five pins are needed for ICSP programming. The pins are listed in Table 1-1. For pin locations and packaging information, refer to Table 6-1.
| Pin Name | During Programming | ||
|---|---|---|---|
| Function | Pin Type | Pin Description | |
| ISCPCLK | ICSPCLK | I | Clock Input – Schmitt Trigger Input | 
| ISCPDAT | ICSPDAT | I/O | Data Input/Output – Schmitt Trigger Input | 
| MCLR/VPP | Program/Verify mode | I(1) | Program Mode Select | 
| VDD | VDD | P | Power Supply | 
| VSS | VSS | P | Ground | 
| 
                             Legend: I = Input, O = Output, P = Power Note: 
                                 
                        
  | |||