2.2 Device/Revision ID
The 14-bit Device ID register is located at 8006h and the 14-bit Revision ID register is located at 8005h. These locations are read-only and cannot be erased or modified.
The 14-bit Device ID register is located at 8006h and the 14-bit Revision ID register is located at 8005h. These locations are read-only and cannot be erased or modified.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.