The L-field (length) excludes
Cyclic Redundancy Check (CRC) bytes and the L-field itself.
Multi-byte data (M-field and
A-field) initially transmit Least Significant Byte (LSB).
The CRC polynomial is
x16 + x13 + x12 + x11 +
x10 + x8 + x6 + x5 +
x2 + 1, with 0 as an initial value. The final CRC is
complemented. Firstly, the CRC fields send the Most Significant Byte (MSB).