3 wM-Bus Telegram Format
The wM-Bus telegram format is according to the EN13757-4:2005 standard. For more details on the wM-Bus telegram format, refer to the EN13757-4:2005 Standard.
The wM-Bus telegram format is according to the EN13757-4:2005 standard. For more details on the wM-Bus telegram format, refer to the EN13757-4:2005 Standard.