4.1 Global SRAM Variables
The following table provides details about the SRAM variables to handle wM-Bus
transmission/reception. The user can access the SRAM variables via the Write
SRAM/Register (command ID 0x07) and the Read SRAM/Register
(command ID 0x08) SPI commands.
| SRAM Variable / Element | I/O Address | Size | Description | Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| g_wmbusCr | 0x04D0-0x04D4 | 5-bytes | wM-Bus Control Register Structure | Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
g_wmbusCr.bValue
| 0x04D0 | 1-byte | wM-Bus control register | — | Mode | — | — | RD | SD | |||
| Read/Write | R/W | R/W | R/W | R/W | Reserved | Reserved | R/W | R/W | ||||
|
Bit[7:4]: Mode – wM-Bus mode 0 – S1 mode (long preamble) 1 – S2 mode (short preamble) 2 – T1 mode (3-of-6 encoding; meter to other) 3 – T2 mode (Manchester encoding; other to meter) [4:15] – Reserved Bit[3:2]: Reserved – Reserved Bit 1: RD – Receive Buffered Data Writing a logic one to this bit starts RF telegram reception in the given mode. Bit is automatically cleared when reception is finished. Bit 0: SD – Send Buffered Data Writing a logic one to this bit starts RF telegram transmission of given data in the given mode. Bit is automatically cleared after finishing the transmission. | ||||||||||||
g_wmbusCr.bLenth
| 0x04D1-0x04D2 | 2-bytes | wM-Bus data length register | — | Length | |||||||
| Read/Write | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||||
|
Bit[15:0]: Length – wM-Bus data length register TX – Transmission register defines length of raw data to be send
from data buffer, value must be written prior setting bit
RX – Reception register defines length of complete RX telegram which was received in data buffer For more details, refer to Maximum Telegram Length. | ||||||||||||
| 0x04D1 | 1-byte |
Bit[7:0]: Length low byte – wM-Bus data length low byte register | ||||||||||
| 0x04D2 | 1-byte |
Bit[15:8]: Length high byte – wM-Bus data length high byte register | ||||||||||
g_wmbusCr.bCField
| 0x04D3 | 1-byte | wM-Bus C-field register | — | Value | |||||||
| Read/Write | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||||
|
Bit[7:0]: Value – wM-Bus C-field register According to the EN60870-5-2 standard, the CI-field defines the
message type, and send it as second byte of first block of RF
telegram. The value must be written prior to setting bit
| ||||||||||||
g_wmbusCr.bCiField
| 0x04D4 | 1-byte | wM-Bus CI-field register | — | Value | |||||||
| Read/Write | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||||
|
Bit[7:0]: Value – wM-Bus CI-field register According to the EN13757-3 standard, the CI-field defines the
protocol type of data, and send it as first byte of second block
of RF telegram. The value must be written prior to setting bit
| ||||||||||||
| g_wmbusSr | 0x04D5 | 1-byte | wM-Bus Status Register Structure | Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
g_wmbusSr.bValue
| 0x04D5 | 1-byte | wM-Bus status register | — | RxActive | TxActive | — | — | BuffOvf | rcErr | Rec | SndC |
| Read/Write | R | R | Reserved | Reserved | R | R | R/W | R/W | ||||
|
Bit 7: RxActive – wM-Bus reception ongoing
Bit 6: TxActive – wM-Bus transmission ongoing
Bit[5:4]: Reserved – Reserved Bit 3: BuffOvf – wM-Bus RX buffer overflow
Bit 2: CrcErr – wM-Bus CRC error
Bit 1: Rec – wM-Bus data is received
Bit 0: SndC – Sending of wM-Bus data completed
| ||||||||||||
| g_wmbusDb | 0x0328-0x0441 | 282-bytes | wM-Bus Data Buffer | Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
g_wmbusDb[]
| 0x0328-0x0441 | 282-bytes | wM-Bus data buffer | — | Value | |||||||
| Read/Write | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||||
|
TX – wM-Bus data buffer Raw data for transmission must be written prior to setting bit
RX – wM-Bus data buffer Buffer holds complete RX telegram after receiving the data
( Data byte order – Little Endian (LSB first) | ||||||||||||