6.1.3 GET
Used to get parameters on the tool.
For lists of valid get/set parameters, see SET/GET Parameters.
| Field | Size | Description |
|---|---|---|
| GET (0x02) | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
| Get context | 1 byte | Context of the parameter to get |
| Address | 1 byte | Parameter ID/start address |
| Bytes | 1 byte | Number of bytes to read |
Responses:
Note: Getting multiple parameters in one set call can only be done when all fields are in the
same context.