6.1.11 Read

Read memory.

Table 6-13. Read Command Format
FieldSizeDescription
AVR32_CMD_READ1 byteCommand ID
Version (0x00)1 byteCommand version
Memory type1 byteMemory type to access; see Memory Types
Address5 bytesMemory type dependent, usually SAB address
Bytes4 bytesNumber of bytes to read. Note that memory type might put restrictions on number of bytes.

Responses: