2.4.1.3 Functions
com_adapter_result_t COM_FrameTransfer (uint8_t *receiveBufferPtr, uint16_t *receiveIndexPtr)
Receive or send byte over SERCOM and push data bytes into the buffer provided until a complete frame is received.
com_adapter_result_t COM_FrameSet (uint8_t *responseBufferPtr, uint16_t responseLength)
Transfer bytes from the given buffer using the defined framing format.
com_adapter_result_t COM_Initialize (uint16_t maximumBufferLength)
Performs initialization actions for the communication peripheral and adapter code.