Features

  • Low-Voltage, Medium-Voltage Operation:
    • Grade 1, VCC = 2.5V to 5.5V
    • Grade 3, VCC = 1.7V to 5.5V
  • Internally Organized as 16,384 x 8 (128K) or 32,768 x 8 (256K)
  • Extended Temperature Range (Grade 1 and Grade 3 as defined in AEC-Q100):
    • Grade 1 Temperature Range: -40°C to +125°C
    • Grade 3 Temperature Range: -40°C to +85°C
  • I2C-Compatible (Two-Wire) Serial Interface:
    • 100 kHz Standard mode
    • 400 kHz Fast mode
  • Schmitt Triggers, Filtered Inputs for Noise Suppression
  • Bidirectional Data Transfer Protocol
  • Write-Protect Pin for Hardware Data Protection
  • Ultra Low Active Current (3 mA maximum) and Standby Current (6 μA maximum)
  • 64-Byte Page Write Mode:
    • Partial page writes allowed
  • Random and Sequential Read Modes
  • Self-Timed Write Cycle within 5 ms Maximum
  • AEC-Q100 Automotive Qualified
  • High Reliability:
    • Endurance: 1,000,000 write cycles
    • Data retention: 100 years
  • Green Package Options (RoHS compliant)