5.1.4 Auto-Shutdown Interrupts
When an Auto-Shutdown event occurs, either by software or hardware setting SHUTDOWN, the CWGxIF flag bit of the PIRx register is set. If the CWGxIE bit is also set, an interrupt event will occur.
When an Auto-Shutdown event occurs, either by software or hardware setting SHUTDOWN, the CWGxIF flag bit of the PIRx register is set. If the CWGxIE bit is also set, an interrupt event will occur.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.