1 Operating Modes
The CWG can operate in six different modes, which are selected through the CWG Mode (MODE) bits:
- Half Bridge mode
- Push-Pull mode
- Asynchronous Steering mode
- Synchronous Steering mode
- Full Bridge Forward mode
- Full Bridge Reverse mode
All modes accept a single-pulse input, and provide up to four outputs. All modes also include Auto-Shutdown control.
Important: Except in Full Bridge modes, mode changes must
only be performed while the CWG Enable (EN) bit is clear (EN = 0).