1.4 Steering Modes
In both Synchronous and Asynchronous Steering modes, the CWG Data can be steered to any combination of four CWG outputs. A fixed value will be presented on all the outputs not used for the PWM output. Each output has independent polarity, steering, and shutdown options.
For example, when the Steering Enable A (STRA) bit = 0, the corresponding pin is held at the level
defined by the Steering Data A (OVRA) bit. When STRA = 1, the pin is driven by the CWG Data signal. The Output Polarity (POLy)
bits control the signal polarity only when STRy = 1.
The CWG auto-shutdown operation also applies in Steering modes as
described in the Auto-Shutdown section. An auto-shutdown event will only affect pins
that have STRy = 1.