5.1 Electrical Characteristics
The Curiosity Nano Touch Adapter can be connected to several Curiosity Nano Microcontroller (MCU) boards and manually connected to other hardware. The Curiosity Nano MCU board(s) that do not have 3.3V as the primary target voltage will read all ID devices on connected extensions to check if they support the target voltage before enabling it to the extension headers. The table below shows the static content written in the ID chip.
| Data Field | Content |
|---|---|
| Product name | Curiosity Nano Touch Adapter |
| Minimum operation voltage | 2.7V |
| Maximum operation voltage | 5.5V |
| Maximum current | 45 mA |
See also Hardware Identification System.