1.1 PIC32CZ CA80/CA90 Curiosity Ultra Features
The following are key features of the PIC32CZ CA80/CA90 Curiosity Ultra development board:
- PIC32CZ8110CA80208 or PIC32CZ8110CA90208, 300 MHz, 8M Flash, 1M SRAM
- On-board debugger (PKoB4)
- Real time programming and debugging
- Virtual COM port (VCOM)
- Data Gateway Interface (DGI)
- Arduino Uno R3 compatible interface
- Xplained pro extension compatible interface
- MikroBus™Socket
- On-board temperature sensor
- User button
- User LED
- Graphics interface
- G-bit Ethernet
- 2 high-speed USB (Type-C and Micro A/B)