5.3.32 _Q31sub Function

This function finds the difference of two Q31 values. The function takes care of saturation during overflow and underflow occurrences.

Include

<libq.h>

Prototype

_Q31 _Q31sub(_Q31 x,_Q31 y);

Arguments

xa fixed-point number in Q31 format, which ranges from -231 to 231-1. The value of this argument ranges from -2147483648 to 2147483647.
ya fixed-point number in Q31 format, which ranges from -231 to 231-1. The value of this argument ranges from -2147483648 to 2147483647.

Return Value

This function returns x minus y in Q31 format. The value ranges from -2147483648 to 2147483647.