5.3.12 _itoaQ31 Function

This function converts each decimal digit of a Q31 value to its representation in ASCII. For example, 1 is converted to 0x31, which is the ASCII representation of 1.

Include

<libq.h>

Prototype

void _itoaQ31(_Q31 x, char *s);

Arguments

xa fixed-point number in Q31 format, which ranges from -215 to 215-1. The value of this argument ranges from -2147483648 to 2147483647.
sa buffer holding values in ASCII, at least 8 characters long.

Return Value

None.