4.1 Rebuilding the libc99-pic30 Library
By default, the Support Libraries helper functions were written to work with the MPLAB X IDE simulator. For information on using the simulator with library functions, see the Microchip Unified Standard Library Reference Guide(DS-50003209), 4. “Library Example Code.”
The helper functions may be modified for your target application. These functions may be based on the source files provided (for location, see 4 Support Libraries) but it is not necessary to rebuild the library. Simply providing your own definition of the function in your project will override the basic version provided in the library.