4.4 Functions/Constants to Support A Simulated UART
These functions and constants support UART functionality in the MPLAB X Simulator.
Examples of Use
Example: Using UART2
/* This program transmits a "Hello, world!" message every 1s
* at 115200 8n1 through UART2 using the default stdio provided
* by the XC32 compiler.
*
* This example is for a PIC32AK1216GC41064 DIM on a Curiosity
* Platform Board.
*/
#include <xc.h>
#include <stdio.h>
#define FCY 8000000UL
#include <libpic30.h>
#define UART_CLK 4000000UL
#define BAUDRATE 115200UL
int main(void)
{
// UART IO configuration
_TRISD1 = 0;
_RP50R = _RPOUT_U2TX;
// select UART2
__C30_UART = 2;
// set UART configuration
U2CONbits.CLKMOD = 1; // fractional baud rate generation
U2CONbits.CLKSEL = 0; // standard speed peripheral clock
U2CONbits.TXEN = 1; // enable UART transmit
U2BRG = UART_CLK / BAUDRATE;
// turn ON uart
U2CONbits.ON = 1;
while (1) {
printf("Hello, world!\r\n");
__delay_ms(1000);
}
}
Example: Millisecond Delay
#define FCY 1000000UL
#include <libpic30.h>
int main() {
/* at 1MHz, these are equivalent */
__delay_ms(1);
__delay32(1000);
}
Example: Microsecond Delay
#define FCY 1000000UL
#include <libpic30.h>
int main() {
/* at 1MHz, these are equivalent */
__delay_us(1000);
__delay32(1000);
}