2.3 DSP Library

The DSP library (libdsp-elf.a) provides a set of digital signal processing operations. In total, 49 functions are supported by the DSP Library.

Documentation for these libraries is provided in HTML Help files. Examples of use may also provided. By default, the documentation is found in the pic32a/docs/dsp_lib subdirectory of the MPLAB XC32 C Compiler for PIC32A MCU install directory (see “Libraries Overview, Compiler Installation Locations”).