2.6 Compiler Built-in Functions

The MPLAB XC32 C Compiler for PIC32A MCU contains built-in functions that, to the developer, work like library functions. These functions are listed in the MPLAB® XC32 C Compiler User’s Guide for PIC32A MCU (DS-50003831).