4.2.3 Crystal
ATmega4809 Curiosity Nano has a 32.768 kHz crystal footprint made for standard 3.2 mm by 1.5 mm surface-mount crystals with two terminals.
The crystal footprint is connected to the ATmega4809 by default, but the GPIOs are routed out to the edge connector through not mounted resistor footprints (J207 and J208).
- Any crystal should be disconnected when the pins are used as GPIO, as this might harm the crystal
- To connect the routing solder a 0 Ω resistor or add a solder blob to the footprints J207 and J208
The crystal has a cut-strap next (J209) to it, which can be used to measure the oscillator safety factor. This is done by cutting the strap and adding a 0402 SMD resistor across the strap. More information about oscillator allowance and safety factor can be found in the AN2648 application note from Microchip.
The cut straps and solder points can be seen in Figure 4-4.
| ATmega4809 Pin | Function | Shared Functionality |
|---|---|---|
| PF0 | TOSC1 (crystal input) | Edge connector |
| PF1 | TOSC2 (crystal output) | Edge connector |