14.5.5 Cryptographic API

The boot ROM includes an API for direct software access to cryptographic functions. API functions for hashing and AES include a DMA interface so the operations can function on large blocks of SRAM with a single call.