39.6.1 DACCON – Control Register

Note:
  1. SnH clock to DAC can
Name: DACCON
Offset: 0x00
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EN        
Access R/W 
Reset 0 
Bit 76543210 
 SNHOUTENLPRCEN(1)      
Access R/WR/WR/W 
Reset 000 

Bit 15 – EN Enable

ValueDescription
1

The peripheral is enabled

0

The peripheral is disabled

Bit 7 – SNH Sample and Hold Circuitry

To set the clock request for LPRC, write a ‘1’ to this bit when the LPRCEN bit is set.

ValueDescription
1

DAC operation in Low Power mode

0

DAC operation in Normal mode

Bit 6 – OUTEN Will Enable the Output Buffer

ValueDescription
1

Output buffer enabled

0

Output buffer disabled

Bit 5 – LPRCEN(1) LPRC Clock Enabled for SnH Mode

ValueDescription
1

LPRC clock enabled

0

LPRC clock not enabled

SnH clock to DAC can