28.2 Features
- Glue Logic for General Purpose PCB Design
- Two Programmable Look-up Tables (LUTs)
- Combinatorial Logic Functions:
- AND
- NAND
- OR
- NOR
- XOR
- XNOR
- NOT
- Sequential Logic Functions:
- Gated D Flip-Flop
- JK Flip-Flop
- Gated D latch
- RS latch
- Flexible LUT Inputs Selection:
- I/Os
- Events
- Internal peripherals
- Subsequent LUT output
- Output Can be Connected to the I/O Pins or the Event System
- Optional Synchronizer, Filter or Edge Detector Available on Each LUT Output