29.8.7 STATUS - Status Register

Name: STATUS
Offset: 0x0B
Reset: 0x00
Property: –

Bit 76543210 
       OVFBUSY 
Access R/WR 
Reset 00 

Bit 1 – OVF Sticky Count Value Overflow

This bit is cleared by writing a ‘1’ to it.

This bit is set when an overflow condition occurs to the value counter.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the OVF status.

Clearing the CTRLA.ENABLE register bit will clear the OVF bit.

Bit 0 – BUSY FREQM Status

Note: If the measurement clock stalls (or is very slow) during a measurement slot, the STATUS.BUSY will never de-assert and the DONE interrupt will not be raised.
ValueDescription
0 No ongoing frequency measurement.
1

Frequency measurement is ongoing.