31.2 Features
Interface for Configuring into One of the Following:
- I2C two-wire serial interface
- SPI
- USART
- SMBus™ compatible
- Single Transmit Buffer and Double Receive Buffer
- Baud-Rate Generator
- Address Match/Mask Logic
- Operational in Idle and Standby Sleep Mode with an External Clock Source
- Can be Used with DMA