13.5.1 Secure Boot Key
Secure boot key is the public key part of the private/public key pair that is used for code
authentication. It can be 256 bits or 384 bits depending on the authentication
algorithm. If the secure boot key has all values set to ‘0’, it is
considered invalid and no secure boot key is programmed.