42.9 Register Banks
The ZBT subsystem contains various register banks to configure and control the digital baseband hardware and state machines. The firmware accesses the registers by the ARM APB bus.
The ZBT subsystem contains various register banks to configure and control the digital baseband hardware and state machines. The firmware accesses the registers by the ARM APB bus.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.