14.7.1 CRYPTOCON – Crypto Control Register
| Name: | CRYPTOCON |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | ENABLE | SWRST | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 6 – RUNSTDBY Run in Standby bit
| Value | Description |
|---|---|
| 1 |
If enabled, the clock to security module remains enabled in Idle and Standby Sleep mode |
| 0 |
Security module clock disabled in Idle and Standby Sleep mode |
Bit 1 – ENABLE Module Enable Bit
| Value | Description |
|---|---|
| 1 |
Crypto module is enabled. Security module clock is enabled |
| 0 |
Crypto module is disabled. Security module clock is disabled |
Bit 0 – SWRST Software Reset
Write ‘1’ to reset registers and internal state. Writing
‘0’ has no effect. SWRST stays high until the reset completes.
| Value | Description |
|---|---|
| 1 |
Reset registers and internal state |
| 0 |
No effect |